Material: Neoprene (black) with tensile member of glasfibre.

Neoprene belts cannot be welded.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 18480000

ProfileH
Tooth Pitch [mm]12,7
Belt Width [in.]2
Belt Width [mm]50,8
Roller Length max. [m]30
Admissible Pulling Force [N]1194
Weight [kg/m]270
Matching Clamping Plate [Art.-No.]18489900

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn