Material: Steel C45. Milled, straight teeth. Tooth quality 8d25 DIN 3967. Pressure angle 20°. Standard design with one-sided hub. Other models and number of teeth on request.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 20502000

No. of Teeth20
b [mm]12
da [mm]35,0
d [mm]31,8
NL [mm]13
ND [mm]20
BH7 [mm]8
Admissible MD [Nm]1,9
Weight0,10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn