Material: C45. Milled teeth. Tooth quality 8d25 DIN 3967. Pressure angle 20°.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 21811047

No. of Teeth47
b [mm]17
da [mm]73,5
d [mm]70,5
NL [mm]13
ND [mm]50
BH7 [mm]14
Admissible MD [Nm]19,4
Weight [g]700

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn