Material: Outer part: Plastic PA 12 G with steel core. Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 23355030

No of Teeth30
b [mm]30
da [mm]96,0
d [mm]90,0
NL [mm]20
ND [mm]70
SK [mm]60
B H7 [mm]15
admiss. MD* [Nm]27,2
Weight [g]1163

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn