Material: C45. Milled teeth. Tooth quality 8d25 DIN 3967. Pressure angle 20°.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 23605200

No. of Teeth52
b [mm]50
da [mm]324
d [mm]312
NL [mm]30
ND [mm]140
BH7 [mm]30
Admissible MD [Nm]2800
Weight34,91

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn