Material: Polyketone (PK), ivory-colored.
Moulded version. Bores machined. Pressure angle 20º.
Usable also under water or other mediums. Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 28401401

No. of Teeth14
b [mm]10
da [mm]20
d [mm]17,5
L [mm]19
E [mm]-
c [mm]-
ND [mm]9
BH9 [mm]5
Admissible MD [Ncm]25,2
Weight [g]3,08

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn