Material: Special brass CuZn40Al2/So. Pressure angle 15°. Attention: Keyway not according to DIN. The gear wheels can only be used with worms having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. ** The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 32131100

Transmission [i]11,3 : 1
Module1,3
No. of Teeth34
Helix Angle [°]10°42
dA [mm]49,2
Max. Torque Nm at 2800 [rpm]13,3
Weight [g]178

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn