Material: Steel C45 hardened. Shaft ends soft. Tooth flanks ground. Pressure angle: 20°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 33202902

Transmission [i]29 : 1
Module5
No. of Gears1
dA [mm]60
d [mm]50
ND [mm]40,5
G [mm]70
e [mm]110
Level of Efficiency [%]0,75
Weight [kg]3,86

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn