Material: Cast iron hub GG25 with toothed ring made of special bronze G-CuSn12Ni.

Pressure angle: 20°. The gear wheels can only be used with worms having the same centre distance and the same transmission.

** Width of the main body: 26 mm, tapered, to be paired with Tooth Width 20 mm

* The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 33223901

Transmission [i]39 : 1
Module5
No. of Teeth39
dA [mm]215
d0 [mm]200
D1 [mm]136
b [mm]38
Md2 [Nm]1060
Weight [kg]10,1

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn