Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 38105400

Transmission [i]2 : 1***
Module2,0
No. of Teeth12 / 24
da [mm]45,1/84,5
d [mm]41,5/83
ND [mm]30/50
NL [mm]12/15
L1 [mm]27,8/29
L [mm]27,8/32,6
S [mm]14,4/26,0
b [mm]15/15
BH7 [mm]12/16
E [mm]54,94/44,97
Admissible MD [Nm]10,1/20,2
Weight/Pair [g]846

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn