Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 38115400

Transmission [i]2 : 1***
Module2,5
No. of Teeth11 / 21
da [mm]57,2/107,1
d [mm]52,5/105
ND [mm]40/70
NL [mm]15/22
L1 [mm]36,6/39
L [mm]36,6/44,6
S [mm]18,7/35,9
b [mm]20/20
BH7 [mm]16/20
E [mm]69,97/59,95
Admissible MD [Nm]17,8/35,6
Weight/Pair [g]2000

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn