Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 38605400

Transmission [i]2 : 1
Module2,0
No. of Teeth13 / 26
da [mm]48,6/91,8
d [mm]45/90
ND [mm]30/40
NL [mm]15/22
L1 [mm]30/30
L [mm]33,0/35,9
S [mm]20,9/29,3
b [mm]15/15
BH7 [mm]10/16
E [mm]63,65/50
Admissible MD [Nm]40,2/80,4
Weight/Pair [g]818

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn