Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 38615400

Transmission [i]2 : 1
Module2,5
No. of Teeth13 / 26
da [mm]60,5/114,2
d [mm]56/112
ND [mm]39/54
NL [mm]15/21
L1 [mm]34/30
L [mm]38,2/38,0
S [mm]20,1/29,3
b [mm]20/20
BH7 [mm]16/25
E [mm]75,13/55
Admissible MD [Nm]84/168
Weight/Pair [g]1400

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn