Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 38645400

Transmission [i]2 : 1
Module3,0
No. of Teeth13 / 26
da [mm]69,4/130,6
d [mm]64/128
ND [mm]45/54
NL [mm]16/20
L1 [mm]37/32
L [mm]41,7/40,3
S [mm]22,3/30,7
b [mm]22/22
BH7 [mm]20/25
E [mm]84,62/60
Admissible MD [Nm]133/266
Weight/Pair [g]2000

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn