Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 38656200

Transmission [i]2,5 : 1
Module3,5
No. of Teeth10 / 25
da [mm]63,6/142,1
d [mm]56/140
ND [mm]40/70
NL [mm]14/35
L1 [mm]34/45
L [mm]38,1/52,2
S [mm]21,5/44,8
b [mm]21/21
BH7 [mm]16/30
E [mm]87,06/70
Admissible MD [Nm]126/315
Weight/Pair [g]2400

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn