General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model L: Straight-through shaft, slowly turning.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 41203400

Size1
Type30
Input Shaft d1 [mm]18
Output Shaft d2 [mm]18
Edge Length b [mm]90
Max. Md1 at 50 rpm [Nm]50
Max. Md1 at 250 rpm [Nm]44
Max. Md1 at 500 rpm [Nm]40
Max. Md1 at 750 rpm [Nm]37
Max. Md1 at 1000 rpm [Nm]34
Max. Md1 at 1500 rpm [Nm]32
Max. Md1 at 3000 rpm [Nm]27
Max. P1 at 50 rpm [kW]0,28
Max. P1 at 250 rpm [kW]1,21
Max. P1 at 500 rpm [kW]2,2
Max. P1 at 750 rpm [kW]3,06
Max. P1 at 1000 rpm [kW]3,75
Max. P1 at 1500 rpm [kW]5,29
Max. P1 at 3000 rpm [kW]8,93
Weight [kg]5,5

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn