General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model L: Straight-through shaft, slowly turning.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 41203704

Size2
Type30
Input Shaft d1 [mm]20
Output Shaft d2 [mm]25
Rim Length b [mm]120
max. T2 at 12,5 min -1 [Nm]90
max. T2 at 62,5 min -1 [Nm]87
max. T2 at 125 min -1 [Nm]84
max. T2 at 187,5 min -1 [Nm]82
max. T2 at 250 min -1 [Nm]79
max. T2 at 375 min -1 [Nm]74
max. T2 at 750 min -1 [Nm]60
max. P1 at 50 min -1 [kW]0,12
max. P1 at 250 min -1 [kW]0,6
max. P1 at 500 min -1 [kW]1,16
max. P1 at 750 min -1 [kW]1,69
max. P1 at 1000 min -1 [kW]2,18
max. P1 at 1500 min -1 [kW]3,06
max. P1 at 3000 min -1 [kW]4,96
Weight [kg]12

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn