General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model H: Straight-through hollow shaft, slowly turning.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 41207100

Gearbox Size25
Transmission80
Input Shaft d1 [mm]35
Output Shaft d2 [mm]35
Rim Length b [mm]160
Max. Md1 at 50 rpm [Nm]380
Max. Md1 at 250 rpm [Nm]350
Max. Md1 at 500 rpm [Nm]330
Max. Md1 at 750 rpm [Nm]310
Max. Md1 at 1000 rpm [Nm]290
Max. Md1 at 1500 rpm [Nm]260
Max. Md1 at 3000 rpm [Nm]-
Max. P1 at 50 rpm [kW]2,09
Max. P1 at 250 rpm [kW]9,64
Max. P1 at 500 rpm [kW]18,19
Max. P1 at 750 rpm [kW]25,63
Max. P1 at 1000 rpm [kW]31,96
Max. P1 at 1500 rpm [kW]42,99
Max. P1 at 3000 rpm [kW]-
Weight [kg]24

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn