General data: Universal heavy-duty gearboxes. Housing: High-quality grey cast iron, all sides machined and with mounting holes on 4 sides. Gearing: 13 ratios from 5 to 82 : 1; worm shaft hardened and ground. Worm gear made from special centrifugally cast bronze. Efficiency factor: The efficiency factors stated in the selection tables are guideline values for properly run-in and lubricated gearboxes at operating temperature with nominal load and driving worm shaft. Proper running in is a crucial factor influencing the lifetime of the gearbox. The starting efficiency factor is, as the operating efficiency factor), depending on the lead angle. Self-locking: Self-locking only occurs in worm gear units, when the unit cannot be driven from the output side. Worms with 4 and 6 threads sometimes permit transmission ratios for gearing up (i = 5 : 1 to 13.3 : 1). If a gearbox must be implicitly self-locking, or must implicitly not be self-locking, we urge you to contact us. Only ratio 72 : 1 is generally self-locking. Product No. 42100313 is optimized for manual operation.Bearing system: All gearbox shafts with generously dimensioned roller bearings. Lubrication: The gearboxes are lubricated for life using synthetic oil. Under normal operating conditions, no maintenance is required. The housing should be checked for leakages at an interval of approx. 2 years. Ventilation: Size (centre distance) 40 is supplied without ventilation. With the other gearboxes, the sealing plug has to be exchanged with the separately packed venting filter.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 42100305

Transmission i n19,5 . 1
Transmission i actual39/2
P1 admiss. at n1=1500/min [kW]0,49
T2 admiss. at n1=1500/min [Nm]50
Efficiency at n1=1500/min [Eta]0,83
P1 admiss. at n1=10/min [kW]0,01
T2 admiss. at n1=10/min [Nm]82
Efficiency at n1=10/min [Eta]0,72

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn