Housing: Aluminium, sealed against lubricant leaks and protected against dust, can be mounted in any position. Teeth: Worm gear made from plastic, worm made from steel, ground. Not self-locking. Bearing: Motor and gearbox with roller bearing. Lubrication: Maintenance free grease lubrication. Motor: DC motor 24 V. Worm pinned on motor shaft. Free lead ends. Sense of rotation can be changed by swapping leads over. Protection class according to VDE 0530: IP 41 Insulation class according to VDE 0530: F Operating mode as per VDE 0530: S1

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43043824

Voltage [V]24
Output Speed [rpm]100
Transmission [i]30 : 1
Motor Nominal Speed [min -1]3000
max. admissible Permanent Torque [Nm]3,20
Max. Starting Torque [Nm]7,0
Motor Nominal Power[W]52
Nominal Power [W]34
Level of Efficiency [%]66
Weight [kg]1,6

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn