Housing: Motor: Steel, zinc-plated. Gearbox: Aluminium. Can be mounted in any position. Teeth: Worm gear set made from plastic. Bearing: Output side, plain bearing, motor side, ball bearing. Lubrication: Maintenance free grease lubrication. Motor: DC motor 12 V or 24 V, interference-free. Change the direction of rotation by switching the polarity. Protection class acc. to EN 60529: IP 30. Operating mode as per VDE 0530: S2-10 min. Permissible ambient operating temperature: -10 to +60°C. Caution: Output shaft and shaft form side as per the table. Ordering Details: e.g.: Type, idle speed, Product No.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43048024

Nominal Voltage [V]24
Idle Speed n0 [min]13
Nominal Speed nN [min]7,4
Nominal Torque MN [Nm]6,0
Nominal Current IN [A]1,0
Nominal Power PN [W]4,60
Tightening Torque MA [Nm]14,0
Ratio [i]69:1
Dimension L [mm]
Output Shaft [Side]rechts
Shaft End [Shape]A
Weight [g]1100

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn