Housing: One-part, torsion-resistant block-shaped housing made from grey cast iron type GG25 or GGG40.

The high tor- sional stiffness helps to achieve an optimum production accura- cy, leading to low noise and thus a longer service life.

Gearing: The helical gearwheels are produced from forged blanks, the gears are case hardened and ground or scraped. The calculations were carried out according to DIN 3990.

Bearing system: Generously dimensioned roller bearings.

Shafts: Ø according to ISO k6. Feather key groove according to DIN 6885/1. Centering points with threads according to DIN 332/2.

Lubrication: The gear boxes are delivered filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operating hours, or for an operation period of 2 years, at a temperature of -5°C to +40°C. When changing the lubricant, always clean the gearbox thoroughly.

Motor: 230/400 V, 50 Hz, according to DIN 40050-VDE 0530 IP 55, insulation class 'B' VDE 0530, temperature limit +80°C at max. ambient temperature of 40°C.

From 0.75 kW efficiency class IE3.

Gearbox with higher power, other speeds, fitted brake motors explosion-proof or dual-speed motors and other models on request.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43105802

P [kW]0,75
n2 [min -1]44
Ma [Nm]163
fB1,0
i tot.31,19
Dimensions Table11
Weight [kg]20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn