230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor. Motor and gearbox with roller bearing. Worms hardened and ground. Worm gears made from special brass.

Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43305015

Motor Power [W]180 Watt
Output Speed [rpm]93
Transmission [i]15 : 1
admiss. Torque at Output Shaft [Nm]11
Weight [kg]6,2
Operating Capacitor436 362 00
µF20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn