230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor. Motor and gearbox with roller bearing.

  • 1st stage: Worms hardened and ground, Worm gears special brass.
  • 2nd stage: Helical gear set hardened and grounded

Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43451100

Motor Power [W]120 Watt
Output Speed [rpm]28,0
Transmission [i]100 : 1
admiss. Torque at Output Shaft [Nm]25 *
Weight [kg]5,2
Operating Capacitor436 361 00
µF16

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn