Material:Steel sheet, zinc plated. Torque arm with mounting screws for retrofitting, for geared motor HMD/I. The position can be changed in steps of 90° (size 063 in steps of 45°). Ordering Details: e.g.: Product No. 438 035 00, Torque Arm, Gearbox Size 030

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43803500

Gearbox Size030
A [mm]100
C1 [mm]118
D [mm]50
E [mm]65
F [mm]7
G [mm]4
H [mm]8,2
I [mm]4
Bolt Number + Size4x M6
Weight [kg]0,21

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn