Housing: Aluminium, corrosion-inhibited coating, with mounting holes for flexible foot and flange mounting. Housing: Aluminium, corrosion-inhibited coating, with mounting holes for flexible foot and flange mounting. Worm shaft: Hardened and ground. Worm gear: Bronze on grey cast iron hub. Lubrication: Synthetic oil (lubricated for life). Motor: Standard three-phase motor with small flange B14, 230/400V, 50Hz. Other motor versions (AC motor, posistor, forced ventilation, brake etc.) on request. From 0.75 kW efficiency class IE3. Light-weight, high-quality model range with many mounting options. These maintenance-free, geared motors without ventilation can be used in any mounting position. The mounting positions V5 and V6 (worm shaft vertical) are however not recommended for continuous operation. Output shaft push-in type: The basic gearbox version has a hollow shaft. They can, however, also be supplied with a push-in type output shaft (single sided, to be used left and right, or double sided). These output shafts have their own product number and have to be ordered separately. Variable mounting: The geared motors are supplied without foot mounting. The foot mounting, which has to be ordered separately, can however easily be screwed on, if a foot mounting is required. The position of the foot can be changed for different mounting positions. Retrofittable flange: If an output-side flange mounting is required, this flange can easily be mounted by the customer. These flanges have their own product number and have to be ordered separately.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43807560

P [kW]0,75
n2 [min -1]144
T2 [Nm]40
fB1,5
i actual10
Gearbox Size050
Motor Size80B4
Gewicht [kg]13
Art. No. one-sided Output Shaft438 051 00
Art. No. double-sided Output Shaft438 052 00
Art. No. Pedestal Mounting438 053 00
Art. No. Output Flange438 054 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn