Material:Steel sheet, zinc plated. Torque arm with mounting screws for retrofitting, for geared motor HMD/I. The position can be changed in steps of 90° (size 063 in steps of 45°). Ordering Details: e.g.: Product No. 438 035 00, Torque Arm, Gearbox Size 030

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43808500

Gearbox Size085
A [mm]200
C1 [mm]240
D [mm]110
E [mm]130
F [mm]11
G [mm]25
H [mm]21
I [mm]6
Bolt Number + Size4x M10
Weight [kg]1,44

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn