Frequency Inverters NES1 from brand manufacturer Hitachi, for controlling and speed setting of 3-phase motors. Main features of this series are easy parametrisation, a clearly arranged control panel and easy operation. The automatic energy saving function adapts voltage and current to the motor´s load conditions for minimizing energy consumption.

Delivery including mounted operating panel NES1-OP with LED display.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 46011025

TypNES1-002 SBE
Phases [No.]1
Output Power [kW]0,25
Output Voltage [V]3 x 0-240
Output Current [A]1,4
Input Voltage [V]1 x 230
Input Current [A]2,7
Input Fuse [A]10
Dimensions [HxBxT [mm]]128 x 68 x 76
Weight [kg]1,6

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn