Main features of the Series FU6 are easy parametrisation, a clearly arranged control panel and an extremely easy operation.

### Discontinued product line: Delivery while stocks last. ###

Output

  • Rotating-field frequency 0-200 Hz
  • Voltage boost 10%
  • Overload 150% In / 60s

Input
  • Voltage 1 x 230 V +/-10% 50/60 Hz or 3 x 400 V +/-10% 50/60 Hz

Control unit
  • Cycle rate: 4-16 kHz, adjustable in steps
  • Stop functions: Ramp (0.1-999s), DC braking, coast, brake with chopper from 1.5kW
  • Protection systems:Surge current (200% In), overload, IGBT excessive temperature, overvoltage, undervoltage
  • Analog input: 0-10 V, 0-20 mA or 10kOhm potentiometer
  • Analog output: 0-10 V (with current output frequency)
  • Digital input: Dry contacts or external 24 V DC industrial logic for start up, reversion of rotation, 2 programmable inputs (inching mode, fixed setpoint, emergency stop, reset, external control)
  • Digital output: Dry contact, programmable
  • Monitoring: Short circuit phase-phase or phase-earth

Displays / Operating elements
  • Control keys: Setting of system functions
  • Display: Operating mode and error message

Environment
  • Ambient temperature: -10...40°C
  • Cooling: Fan
  • Rel. humidity: 0...95% not condensing
  • Mechanic
  • Protection class IP20

EMC
  • Filter class A included, optional upgrading to class B

Diagnostic memory Retrieval of the last 3 operational faults

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 46031150

TypFU6
Phases [No.]1
Output Power [kW]1,5
Output Voltage [V]3 x 0-240
Output Current [A]7,5
Input Voltage [V]1 x 230
Input Current [A]16,6
Input Fuse [A]20
Dimensions [HxBxT [mm]]143 x 118 x 172
Weight [kg]1,7

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn