• Protection class IP 54, i.e. can be used outside electrical cabinet
  • Completely wired with 2 m screened motor cable, 2 m mains cable with plug and potentiometer
  • Optional with integrated emergency-stop switch (right picture)
  • Optional with selector switch for left-right
  • Optional with socket for external operation

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 46041037

Emergency-OffNein
Output Power [kW]0,37
Output Voltage [V]3 x 0-240
Output Current [A]2,3
Input Voltage [V]1 x 230
Input Current [A]5,2
Input Fuse [A]16
Dimensions [HxBxT [mm]]200 x 130 x 120
Weight [kg]2,2

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn