For use with control boxes and hand operators GR/I. For universal usage: For operating windows, gates, ...

  • 2 speeds.
  • 8 stroke lengths, other lengths on request.
  • For control boxes with 24V DC or 230V AC.
  • Motor voltage 24V DC.
  • Protection class IP66.
  • cable length approx. 1,2m
With one hand operator, up to 4 actuators can be operated seperately. Actuators, control boxes and hand operators have to be ordered seperately.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 47514050

Speed [mm/sec]12
Hub Length [mm]500
Radial Load max. [N]2000
Thrust Load max. [N]509
Length L [mm]701
Distance LB [mm]675
Weight [kg]2,78

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn