Housing: Motor: Steel, zinc-plated. Gearbox: Aluminium. Can be
mounted in any position. Gearbox: Metal gears, trapezoidal thread
nuts made from plastic. Bearing: Plain bearings. Lubrication:
Spindle nut must be greased by the customer. Motor: DC motor 12 V
or 24 V switching voltage, interference-free. Change the direction of
rotation by switching the polarity. Protection class acc. to EN 60529:
IP 20. Operating mode as per VDE 0530: S2. Universal use linear drives,
e.g. for actuating devices. For Spindle Tr. 10 x 3 mm. The required
spindle length depends on the required stroke length. The spindles have
to be ordered separately. Mounting eye and stop block for spindle ends
are included with the linear drive.
Service:
Katalogseite
Zusätzliche Informationen
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 47520104
Hubgerät |
400 |
3,6 |
600 |
20 |
50 |
800 |
40 |
30 |
12:1 |
- |
500 |