Material: Steel Consisting of: two pins, washers and retaining rings, threaded adjusting pins and nuts for lateral alignment and fixation. Two sizes for travel-wheel system size 200 or 250. The pin connection set is used to mount the travel-wheel system into an existing hollow section when mounted from the side. One set required for each travel-wheel system.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 48022184

Wheel Block Size200
W6min [mm]8
W7max [mm]158
D [mm]21 h8/D9
G [mm]M10
L [mm]175
H [mm]20
Weight [kg]1,1

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn