Material: Bearing steel.

  • Thrust Ball Bearings for single direction in premiumquality from SKF®.
  • For axial load (no radial load permitted).
  • Usable for high speed.
  • These bearings exist from lose parts: Shaft ring (with ground bore), housing ring (with ground outer diameter and bigger bore) and ball cage with balls. The rings must not be confused with each other.

Temperature range: -30°C to +125°C. Other versions or sizes on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 51110-SKF

d [mm]50
D [mm]70
H [mm]14
d1 [mm]70
D1 [mm]52
Radien [mm]0,6
Tragzahl dyn. C [kN]27,0
Tragzahl stat. C0 [kN]75,0
Grenzdrehzahl [min-1]6.300
Gewicht [g]160

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn