Material: Bearing steel.

  • Thrust Ball Bearings for single direction in brand quality from MAEDLER®.
  • For axial load (no radial load permitted).
  • Usable for high speed.
  • These bearings exist from lose parts: Shaft ring (with ground bore), housing ring (with ground outer diameter and bigger bore) and ball cage with balls. The rings must not be confused with each other.

Temperature range: -30°C to +125°C. Other versions or sizes on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 51113-MAE

d [mm]65
D [mm]90
H [mm]18
d1 [mm]90
D1 [mm]67
Radien [mm]1,0
Tragzahl dyn. C [kN]30,5
Tragzahl stat. C0 [kN]80,5
Grenzdrehzahl [min-1]3.300
Gewicht [g]330

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn