Single row deep groove radial ball bearingsMaterial: Bearing steel. - Standard ball bearings in high quality. - Most common bearing type. - Usable for high speed. - Insensitive in use and maintenance. - On choice: With friction-free metal shields ZZ (= 2Z) or with contacting rubber seals 2RS. Temperature range: -20°C to +90°C (caused by type of lubrication), short-term up to 110°C.
Clearance C3: Greater play.
Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 6004-ZZ-C3-MAE

d [mm]20
D [mm]42
B [mm]12
Typebeidseitig Deckscheiben
Load Rating dyn. C [kN]9,40
Load Rating stat. C0 [kN]5,03
Maximum Speed [min-1]15.000
Weight [g]69

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn