Material: Hubs made of stainless steel 1.4305.

Sliding disc made of black polyacetal. These 3-part zero backlash couplings provide electrical insulation. They consist of two hubs and a sliding disc. They are versatile and of robust design. Large radial compensation, easy mounting even in confined spaces. Applications: Ideal for stepper motors due to the damping properties of plastic sliding disc. Positioning drives, position encoders and incremental or absolute encoders, pumps etc.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60199307

Torque max. 1) [Nm]4
Stat. Breaking Torque [Nm]13
Bore +0,03-010
L1 [mm]32,4
L2 [mm]11,6
L3 [mm]9,2
D1 [mm]25,4
Max. Angular Displacement at 3000 rpm [±°]0,5
max. Misalignment at 3000 min-1 radial [±mm]0,2
Torsional Rigidity [Nm/rad]205
Weight [g]76
Art. No. Spare Part Disk601 244 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn