Material: Plastic polyacetal.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60280600

Max. Operating Torque [Nm] *0,51
B +0,03 [mm]4
Bore max. [mm] 1)6,35
L1 [mm]22,85
L2 ** [mm]6,5
D1 [mm] 1)12,7
Angular Misalignment [°]5
Parallelity Mismatch [mm]0,17
max. Speed [min -1]5000
Bolts [Size]M2
Tightening torque [Nm]0,23
Weight [g]4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn