Material: Plastic polyacetal.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60282400

Max. Operating Torque [Nm] *0,87
B +0,03 [mm]6
Bore max. [mm] 1)10,0
L1 [mm]26,50
L2 ** [mm]6,5
D1 [mm] 1)19,05
Angular Misalignment [°]7
Parallelity Mismatch [mm]0,25
max. Speed [min -1]5000
Bolts [Size]M2,5
Tightening torque [Nm]0,51
Weight [g]12

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn