Material: 1.4305.

- torsionally rigid design.

- zero backlash-

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft can be pushed in further. Middle of coupling is relieved. Part. 60299600 in set-screw style. 1) Against surcharge

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60299622

Max. Operating Torque [Nm]2,7
B +0,03 [mm]8
Bore max [mm]8,0
L1 [mm]22,85
L2 ** [mm]6,5
D1 [mm]19,05
Angular Misalignment [°]5
Parallelity Mismatch [mm]0,127
max. Speed [min -1]5000
Bolts [Size]M2,5
Tightening torque [Nm]0,68
Weight [g]34

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn