Material: Neoprene, black. Application: only for Couplings MU.

### Discontinued product line. The stated prices are only valid while stocks last. For products out of stock: Please ask for price and delivery time. ###

Service:

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60316400

Suitable for [Art.-Nr.]60306400
Outer Diameter approx. [mm]152
Zähnezahl
Nominal Torque [Nm]559
max. Torque [Nm]1580
Weight [g]80

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn