Material: Polyurethane. Hardness 92° Shore, white colour. Suitable for: Only for coupling DX / DXA and couplings of the same dimensions from other suppliers. (not suitable for RN, RNG, RNI, RNH, RNK, RNR und RNT). Optinally Insert with 98° Shore (blue) on request.

Service:

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60414200

Suitable for [Art.-Nr.]Art. 60404200 und 60404201
Outer Diameter approx. [mm]90
Zähnezahl10
Nominal Torque [Nm]220
max. Torque [Nm]660
Weight [g]40

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn