Material: Polyurethane, shore hardness 64° D (hard), green.

Spiders (plastic inserts) for elastic couplings (jaw couplings) like RN, RNG, RNI, RNR and foreign parts of the same kind from other suppliers. Hard type, for very high torques at small torsion angle. Temperature range -20°C to +100°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60506455

Baugröße55
Ø [mm]120
Zähnezahl8
Nenn-Drehmoment [Nm]825
max.Drehmoment [Nm]1650
Wechsel-Drehmoment [Nm]215
Verdrehwinkel TKN [°]2,5
Verdrehwinkel TK max [°]3,6
Gewicht [g]120

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn