Material: Polyurethane, shore hardness 64° D (hard), green.

Spiders (plastic inserts) for elastic couplings (jaw couplings) like RN, RNG, RNI, RNR and foreign parts of the same kind from other suppliers. Hard type, for very high torques at small torsion angle. Temperature range -20°C to +100°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60506465

Baugröße65
Ø [mm]135
Zähnezahl8
Nenn-Drehmoment [Nm]1175
max.Drehmoment [Nm]2350
Wechsel-Drehmoment [Nm]306
Verdrehwinkel TKN [°]2,5
Verdrehwinkel TK max [°]3,6
Gewicht [g]210

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn