Material: Coupling hubs: Grey cast iron GG25 (GJL-250). Spider: Polyurethane, Shore hardness either 92°A or 98°A.

Two coupling hubs combined with one spider and two taper bushes make up a ready-to-install elastic coupling.

All components have to be ordered separately.

This means accessibility (mounting from the inside or outside) and various bore diameters can be chosen.

Temperature range: -20°C to +80°C.

Design IS: Mounting of bush from inside.

Design AS: Mounting of bush from outside.

Service:

Katalogseite

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60520901

Size90
TypeIS
Torque Nominal [Nm]2400
Gear Rim 92° Shore [Article-No.]60509290
Torque max. [Nm]3600
Bore D max. [mm]60509890
DH [mm]200
D [mm]160
L [mm]149
l [mm]52
M [mm]33
E [mm]45
Bush [No.]3020
Bore d min. [mm]20 - 75
Speed max. at V=40m/s [rpm]3750
Weight approx. [kg]9,6

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn