Delievery per piece. For each hub there are 2 pieces required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61210601

Size6
suitable for Slip Clutch [Art.-Nr.]61210600
passend zu [FAK]-
compatible with [RNR]-
Outer-Ø [mm]200
Inner Ø [mm]116
Width [mm]5
Weight [g]216

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn