Delievery per piece. For each hub there are 2 pieces required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61230100

Size0
suitable for Slip Clutch [Art.-Nr.]61230000
compatible with [RNR]
Outer-Ø [mm]45
Inner Ø [mm]35
Width [mm]2,5
Weight [g]3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn