Delievery per piece. For each hub there are 2 pieces required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61232100

Size1
suitable for Slip Clutch [Art.-Nr.]61232000
compatible with [RNR]
Outer-Ø [mm]68
Inner Ø [mm]44
Width [mm]3
Weight [g]13

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn