Material: Special Steel, burnished.

Article ID: 61232200

ShapeB
Journal Centre Distance [mm]50
Journal Ø [mm]5
Journal Length [mm]6
Overall Length [mm]198
Appropriate for e.g. Roba [Art.-Nr.]61232000
Weight [g]159

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn