Material: Steel.

  • For fixing a hub (e.g. drive wheel,
  • rotor or similar) on a shaft.
  • For high torques.
  • Self-centering.
  • Slight axial offset possible during mounting.
  • Concentricity: 0.02 to 0.04mm.
Fit: Shaft h8, Hub H8. Surface roughness hub/shaft max. 12.5µm.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61557055

d [mm]55
D [mm]85
L1 [mm]30
A [mm]36
L [mm]47
L2 [mm]55
Transmissible Torque T [Nm]3700
Transmissible Axial Force Fax [kN]130
Surface Pressure Shaft PW [N/mm²]222
Surface Pressure Hub PN [N/mm²]141
Bolts (DIN 912, 12.9) [No x Size]M8 x 30
Tightening Torque TA [Nm]41
Weight [kg]1,10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn